Publish your products
Free bathroom cabinet with washbasin 915 drawers, single finish
Free bathroom cabinet with washbasin 915 drawers, single finish
Free bathroom cabinet with washbasin 915 drawers, single finish
Free bathroom cabinet with washbasin 915 drawers, single finish
Free bathroom cabinet with washbasin 915 drawers, single finish

    Free bathroom cabinet with washbasin 915 drawers, single finish

    Free 915, bathroom cabinet with washbasin and two drawers.

    Specification
    • 67391080 67391080U 67391018 67391018U 67391019 67391019U 67391020 67391020U 673919299 673919299U 67391220 67391220U 673919099 673919099U 67391629 67391629U A67391080 A67391080U A67391018 A67391018U A67391019 A67391019U A67391020 A67391020U A673919299 A673919299U A67391220 A67391220U A673919099 A673919099U A67391629 A67391629U Free 915, bathroom cabinet with washbasin and two drawers.

    Technical specification
    • Unique ref.Free-bathroom-cabinet-with-washbasin-915-drawers-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)606
    • Width (mm)915
    • Depth (mm)480
    Related
    • Material mainChipboard
    • Material secondaryPorcelain
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit