Unique ref.: | uvm_skylight |
---|---|
Brand: | Vario by VELUX |
Product family: | World Class Rooflights |
Product group: | Bespoke Flat Rooflights |
Date of publishing: | 2020-06-12 |
Edition number: | 2 |
Type: | Object (single object) |
Enjoy symmetrical style with a statement square window that casts a beautiful, ever shifting light into your home. Dare to dream big, go for a large size and elevate your square window to appear almost as a glass ceiling, providing a powerful connection with the outside world. Alternatively, plan a smart pattern of smaller squares that will lend a charming dappled daylight effect to any room. The square one can easily be installed almost anywhere in your house, allowing for a very flexible, functional window to the wider world. It can also come with a huge array of helpful features, such as highly insulating glass, motorised ventilation, walk-on capability for roof terraces and other great custom features.
Key Selling Points
VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing
How to specify Vario by VELUX rooflights
Example of a Vario by VELUX rooflight with the clear internal measurement of 2000 x 1000. The structural opening/"the hole in the roof" is 2030 x 1030 and the external frame measurement is 2250 x 1250.
Size - Fully customisable flat roof range
Rooflight types:
Finishes:
Find real-time prices and start your rooflight configuration - vario.velux.com/buildyourown
Technical values - find our glazing table with all our rooflight technical values under "Technical descriptions"
Product url: | https://vario.velux.com/products/squareone |
---|---|
Installation instructions: | https://variocdn.azureedge.net/-/media/varioshop/documents/installationgui... |
COBie Product Data Sheet: | |
Product certification: | https://www.velux.com/products/service-and-maintenance/ce-marking |
Technical description: | https://variocdn.azureedge.net/-/media/varioshop/documents/other/vario%20b... |
Instruction video: | https://www.youtube.com/watch?v=dtM_qUMvduo |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/velux-v/product/uvm_skylight
Material main: | Glass |
---|---|
Material secondary: | Aluminium |
Designed in: | Denmark |
Manufactured in: | Lithuania |
BIMobject Category: | Windows - Roof Windows |
---|---|
IFC classification: | Window |
UNSPSC name: | Vented skylights |
UNSPSC code: | 30171802 |
Uniclass 1.4 Code: | JL11 |
Uniclass 1.4 Description: | Rooflights/Roof windows |
Uniclass 2.0 Code: | PR-59-72-02 |
Uniclass 2.0 Description: | Aluminium Framed Roof Window Units |
Uniclass 2015 Code: | Pr_30_59_98_03 |
Uniclass 2015 Description: | Aluminium frame roof window units |
NBS Reference Code: | 59-72-02 |
NBS Reference Description: | Aluminium Framed Roof Window Units |
CSI MasterFormat 2014 Code: | 08 60 00 |
CSI MasterFormat 2014 Title: | Roof Windows and Skylights |
OmniClass Number: | 23-17 13 23 |
OmniClass Title: | Roof Windows |
CSI UniFormat II Code: | B3020 |
CSI UniFormat II Title: | Roof Openings |
Name | Value |
---|---|
Angle | 5 deg — 15 deg |
Application | daylight ; ventilation |
Cladding - Exterior | N/A |
Cladding - Interior | N/A |
Colour Exterior | RAL9005 (Jet black) ; RAL7043 (Traffic grey) |
Colour Interior | RAL9010 (Pure white) |
Depth | 150 mm — 600 mm |
Frame Material | Aluminium (5 mm) |
Glass Plane Location | 150 mm minus thickness of roof material |
Glazing Type | https://variocdn.azureedge.net/-/media/varioshop/documents/other/vario%20by%20velux%20-%20glazing%20table.jpg |
Height | 600 mm — 3000 mm |
Installation Style | Manual installation |
Internal Frame Material | Waterproof plywood ; Insulation ; Vapour Barrier |
Material | Glass ; Aluminium ; Wooden upstand |
Method Of Operation | Electric |
Number Of Windows In Unit | 1 |
Weight | 80 kg — 500 kg |
Width | 600 mm — 3000 mm |
Window Style | Opening Flat Roof Rooflight |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Glass ; Aluminium ; Wooden upstand |
BIMobject®