We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Ridgelight 25-40°

Unique ref.: 25_to_40_degree_sloped_ridgelight_and_atrium-ridgelight_for_flatroof
Brand: VELUX
Product family: VELUX Modular Skylights
Product group: Ridgelight
Date of publishing: 2019-08-06
Edition number: 2
Type: Object (single object)
Download (17)

Designed to provide daylight and fresh air through the roof, VELUX modular skylights help create healthy, comfortable and productive indoor spaces. The modular system can be configured to a range of different skylight solutions and offers several features for climate control, ventilation and shading. VELUX modular skylights are sash-frame constructed single skylights with a high-insulating glazing unit. All individual skylights are delivered as prefabricated modules with dedicated factory finished flashings to ensure watertightness in every solution. VELUX modular skylights are the result of several years of research and design by VELUX and Foster + Partners.‎

Ridgelight is a classic solution, consisting of two rows of VELUX modular skylights linked together at the ridge, creating a self-supporting structure. The dual pitched Ridgelight solution is ideal for buildings with large roof openings. Ridgelight installations are applicable for a pitch of 25-40°

Product solutions cover: Modular skylight, rooflight, skylight, glass roof, glazing, & modularity. 


Material main: Glass
Material secondary:
Designed in: Denmark
Manufactured in:

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: SS-20-30-72-80
Uniclass 2.0 Description: Roof Window Systems
NBS Reference Code: 20-30-72-80
NBS Reference Description: Roof Window Systems
CSI MasterFormat 2014 Code: 08 62 00
CSI MasterFormat 2014 Title: Unit Skylights
This product is available in:
Asia
  • China
Europe
  • Austria
  • Belgium
  • Denmark
  • France
  • Germany
  • Ireland
  • Luxembourg
  • Netherlands
  • Sweden
  • Switzerland
  • United Kingdom
North America
  • United States

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Product Master Spec http://www.productmasterspec.com/Profile/Velux_America_LLC/63196

All BIM objects are real products from real manufacturers confirmed and approved