We are using cookies to provide our services

By using our services you agree to our use of cookies

CABRIO® Pinewood Roof Balcony

Unique ref.: CABRIO-roof-balcony-GDL
Brand: VELUX
Product family: Premium Roof Windows
Product group: Special function
Date of publishing: 2018-12-10
Edition number: 3
Type: Object (single object)
Download (4)

GDL is a roof balcony consisting of an upper and lower section and can be installed on roof pitches from 35-53°.  The upper section is top-hung and can remain open in any position up to an angle of 45°.  The window is operated from a handle on the bottom of the sash.  There is a ventilation flap along the top sash of the window which allows fresh air to enter the room.  For ease of cleaning of the outer glass pane, the window can also be operated as centre-pivot.

The lower section is bottom-hung and operated with two handles on the top of the sash.  When the upper section is opened, the lower section can be pushed outwards to the vertical position.  As the lower section opens, integrated bannister railings automatically slide into position.

The frames and sashes are made of high-quality laminated pinewood coated with impregnation and layers of water-based acrylic clear lacquer or white paint.

Externally the window has maintenance-free cover parts.



External frame sizes:
PK19 – 942mm wide x 2520mm high
Upper section – PK10 – 942mm wide x 1600mm high
Lower section – PK34 – 942mm wide x 920mm high

SK19 – 1140mm wide x 2520mm high
Upper section – SK10 – 1140mm wide x 1600mm high
Lower section – SK34 – 1140mm wide x 920mm high

Daylight Areas:
PK19 – Daylight area 1.63m²
Upper section – PK10 – Daylight area 1.07m²
Lower section – PK34 – Daylight area 0.56m²

SK19 – Daylight area 2.05m²
Upper section – SK10 – Daylight area 1.35m²
Lower section – SK34 – Daylight area 0.70m²

Background Ventilation (via Ventilation Flap):
Ventilation Capacity         at 4Pa    at 8Pa     at 10Pa   at 20Pa
PK19 -                                 4.1 l/s     6.3 l/s     7.3 l/s      8.1 l/s
SK19 -                                 4.9 l/s     7.6 l/s     8.2 l/s      9.8 l/s

Ventilation                      Equivalent Area            Geometrical Free Area
PK19 –                              2900mm²                          6100mm²
SK19 -                               3500mm²                          7200mm²

Finishes:
Internal - Laminated pinewood coated with impregnation.
White Paint (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).
Clear Lacquer.

External – Maintenance-free cover parts
Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
Untreated Copper.
Titanium Zinc.


Material main: Pine
Material secondary: Glass
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Ss_30_30_72_73
Uniclass 2015 Description: Roof window systems
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 61 00
CSI MasterFormat 2014 Title: Roof Windows
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Roof Windows

Name Value
Air Infiltration 1.7 m³/h — 2.1 m³/h
Angle 35 deg — 53 deg
Application roof
Bullet Resistance Rating (Y/N) N
Cladding - Exterior Aluminum, copper or zink
Cladding - Interior N/A
Color - Exterior ALUMINIUM: S 7500-N/RAL 7043, or ZINK: Titanzink or COPPER: -
Color - Interior Clearcoated wood (shine 25) or white coated with RAL 9003
Fabrication Method mechanical/handmade
Frame Material wood/timber
Height 2520
Height Exterior 2520
Height Middle 2520
Installation Style Insitu
Integrated Entrance Framing (Y/N) N
Integrates with Windows (Y/N) Y
Intended Function balcony - light - ventilation - indoor climate
Internal Frame Material Pinewood
Material timber/glass/aluminium, copper or zink
Method of Operation manual
Number Of Windows In Unit 2
Solar Heat Gain Coefficient 0.51
U Value 0.5
Uniform Structural Wind Load C3
Visible Transmittance 0.71
Window Style Roofwindow ; skylight ; rooflight ; roof window ; roofwindow ; Roof Window

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Direct Link to Specification (word) https://www.productmasterspec.com/Profile/Velux_America_LLC/63196
Link to Product Specification http://www.productmasterspec.com/Profile/Velux_America_LLC/63196

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Area 2.374 — 2.873
COBie.Component.AssettIdentifier n/a
COBie.Component.BarCode UserDefined
COBie.Component.CreatedBy n/a
COBie.Component.CreatedOn UserDefined
COBie.Component.Description RoofBalcony
COBie.Component.InstallationDate UserDefined
COBie.Component.Length 2520
COBie.Component.Name n/a
COBie.Component.SerialNumber UserDefined
COBie.Component.Space n/a
COBie.Component.TagNumber UserDefined
COBie.Component.WarrantyStartDate UserDefined
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.ModelNumber GDL

All BIM objects are real products from real manufacturers confirmed and approved