We are using cookies to provide our services

By using our services you agree to our use of cookies

Top Operated Pinewood Roofwindow Centre-pivot

Unique ref.: centre-pivot-roof-window-top-operated-skylight-GGL-GGU
Brand: VELUX
Product family: Premium Roof Windows
Product group: Top-operated
Date of publishing: 2018-12-10
Edition number: 4
Type: Object (single object)
Download (6)

GGL is a manually operated centre pivot roof window that can be installed on roof pitches from 15-90°.   Operation is via a control bar along the top of the sash. The sash can be parked in any position up to the horizontal, however the sash can also be fully rotated to allow for ease of cleaning of the outer pane. There is a ventilation flap operated by the top control bar which allows fresh air to enter the room. 

The frame and sash are made of high-quality laminated pinewood coated with impregnation and layers of water-based acrylic clear lacquer or white paint.

Externally the window has maintenance-free cover parts.

External frame sizes:                                            Daylight Areas:                                Ventilation Area - Open Window:
BK04 – 472mm wide x 978mm high                     BK04 - Daylight area 0.23m²                  BK04 - Geometric area 0.28m²
CK01 – 550mm wide x 698mm high                     CK01 - Daylight area 0.19m²                  CK01 - Geometric area 0.23m²
CK02 – 550mm wide x 778mm high                     CK02 - Daylight area 0.22m²                  CK02 - Geometric area 0.26m²
CK04 – 550mm wide x 978mm high                     CK04 - Daylight area 0.29m²                  CK04 - Geometric area 0.34m²
CK06 – 550mm wide x 1178mm high                   CK06 - Daylight area 0.37m²                   CK06 - Geometric area 0.43m²
FK04 – 660mm wide x 978mm high                      FK04 - Daylight area 0.38m²                   FK04 - Geometric area 0.43m²
FK06 – 660mm wide x 1178mm high                    FK06 - Daylight area 0.47m²                   FK06 - Geometric area 0.54m²
FK08 – 660mm wide x 1398mm high                    FK08 - Daylight area 0.58m²                   FK08 - Geometric area 0.66m²
MK27 – 780mm wide x 624mm high                     MK27 - Daylight area 0.26m²                  MK27 - Geometric area 0.30m²
MK04 – 780mm wide x 978mm high                     MK04 - Daylight area 0.47m²                  MK04 - Geometric area 0.53m²
MK06 – 780mm wide x 1178mm high                   MK06 - Daylight area 0.59m²                  MK06 - Geometric area 0.66m²
MK08 – 780mm wide x 1398mm high                   MK08 - Daylight area 0.72m²                  MK08 - Geometric area 0.81m²
MK10 – 780mm wide x 1600mm high                   MK10 - Daylight area 0.85m²                  MK10 - Geometric area 0.94m²
MK12 – 780mm wide x 1800mm high                   MK12 - Daylight area 0.97m²                  MK12 - Geometric area 1.07m²
PK25 – 942mm wide x 550mm high                      PK25 - Daylight area 0.27m²                  PK25 - Geometric area 0.31m²
PK04 – 942mm wide x 978mm high                      PK04 - Daylight area 0.60m²                  PK04 - Geometric area 0.66m²
PK06 – 942mm wide x 1178mm high                    PK06 - Daylight area 0.75m²                  PK06 - Geometric area 0.83m²
PK08 – 942mm wide x 1398mm high                    PK08 - Daylight area 0.92m²                  PK08 - Geometric area 1.01m²
PK10 – 942mm wide x 1600mm high                    PK10 - Daylight area 1.07m²                  PK10 - Geometric area 1.17m²
SK01 – 1140mm wide x 698mm high                    SK01 - Daylight area 0.48m²                  SK01 - Geometric area 0.54m²
SK06 – 1140mm wide x 1178mm high                  SK06 - Daylight area 0.95m²                  SK06 - Geometric area 1.03m²
SK08 – 1140mm wide x 1398mm high                  SK08 - Daylight area 1.16m²                  SK08 - Geometric area 1.25m²
SK10 – 1140mm wide x 1600mm high                  SK10 - Daylight area 1.35m²                  SK10 - Geometric area 1.46m²
UK04 – 1340mm wide x 978mm high                   UK04 - Daylight area 0.91m²                  UK04 - Geometric area 0.98m²
UK08 – 1340mm wide x 1398mm high                 UK08 - Daylight area 1.40m²                  UK08 - Geometric area 1.54m²
UK10 – 1340mm wide x 1600mm high                 UK10 - Daylight area 1.63m²                  UK10 - Geometric area 1.80m²

Background Ventilation (via Ventilation Flap based on double glazed windows):
Ventilation Capacity         at 4Pa          at 8Pa        at 10Pa        at 20Pa
BK04 –                                3.3 l/s          4.8 l/s         5.4 l/s           7.8 l/s 
CK01 –                                4.0 l/s          5.7 l/s         6.4 l/s           9.3 l/s 
CK02 –                                4.0 l/s          5.7 l/s         6.4 l/s           9.3 l/s 
CK04 –                                4.0 l/s          5.7 l/s         6.4 l/s           9.3 l/s 
CK06 –                                4.0 l/s          5.7 l/s         6.4 l/s           9.3 l/s 
FK04 –                                4.8 l/s          6.9 l/s         7.8 l/s         11.3 l/s 
FK06 –                                4.8 l/s          6.9 l/s         7.8 l/s         11.3 l/s 
FK08 –                                4.8 l/s          6.9 l/s         7.8 l/s         11.3 l/s   
MK27 –                               5.8 l/s          8.4 l/s         9.5 l/s         13.7 l/s 
MK04 –                               5.8 l/s          8.4 l/s         9.5 l/s         13.7 l/s 
MK06 –                               5.8 l/s          8.4 l/s         9.5 l/s         13.7 l/s 
MK08 –                               5.8 l/s          8.4 l/s         9.5 l/s         13.7 l/s 
MK10 –                               5.8 l/s          8.4 l/s         9.5 l/s         13.7 l/s
MK12 –                               5.8 l/s          8.4 l/s         9.5 l/s         13.7 l/s 
PK25 –                               7.1 l/s         10.2 l/s       11.5 l/s         16.6 l/s 
PK04 –                               7.1 l/s         10.2 l/s       11.5 l/s         16.6 l/s 
PK06 –                              7.1 l/s         10.2 l/s        11.5 l/s         16.6 l/s 
PK08 –                               7.1 l/s        10.2 l/s        11.5 l/s         16.6 l/s 
PK10 –                               7.1 l/s        10.2 l/s        11.5 l/s         16.6 l/s 
SK01 –                               8.5 l/s        12.3 l/s        13.9 l/s         20.1 l/s 
SK06 –                               8.5 l/s        12.3 l/s        13.9 l/s         20.1 l/s 
SK08 –                               8.5 l/s        12.3 l/s        13.9 l/s         20.1 l/s 
SK10 –                               8.5 l/s        12.3 l/s        13.9 l/s         20.1 l/s 
UK04 –                             10.0 l/s        14.5 l/s       16.3 l/s         23.5 l/s 
UK08 –                             10.0 l/s        14.5 l/s       16.3 l/s         23.5 l/s 
UK10 –                             10.0 l/s        14.5 l/s       16.3 l/s         23.5 l/s

Ventilation                        Equivalent Area                  Geometrical Free Area
BK**                                    2200mm²                              1900mm²
CK**                                    2600mm²                              2800mm²
FK**                                     3100mm²                              3700mm²
MK**                                    3700mm²                             4500mm²
PK**                                     4600mm²                             6100mm²
SK**                                     5600mm²                             7200mm²
UK**                                    6600mm²                            10600mm²

Finishes:
Internal - Laminated pinewood coated with impregnation.
White Paint (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).
Clear Lacquer.

External – Maintenance-free cover parts. 
Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
Untreated Copper.
Titanium Zinc.


Material main: Pine
Material secondary: Glass
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Ss_30_30_72_73
Uniclass 2015 Description: Roof window systems
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 61 00
CSI MasterFormat 2014 Title: Roof Windows
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Roof Windows

Name Value
Window Style Roofwindow ; skylight ; rooflight

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/Profile/Velux_America_LLC/63196

All BIM objects are real products from real manufacturers confirmed and approved