Publish your products
Bottom Operated Std+ Pinewood roof window Centre-pivot - GLL 1061B
Bottom Operated Std+ Pinewood roof window Centre-pivot - GLL 1061B
Bottom Operated Std+ Pinewood roof window Centre-pivot - GLL 1061B

    Bottom Operated Std+ Pinewood roof window Centre-pivot - GLL 1061B

    This product page will soon be replaced!

    This product page will soon become obsolete as part of our updated approach to product content on bimobject.com.

    We are introducing new and improved product pages with more detailed, tailored information and a clearer distinction between different project stages. The new structure includes:

    Detailed single-product pages with comprehensive product information, geometry, and data.
    Installation type pages with lighter BIM objects, optimized for early-stage planning and simplified project use.
    This update is designed to help users find the right content more easily and choose the most suitable BIM object depending on their project needs.

    We encourage you to explore the new product pages and use the updated content going forward.

    ***

    This product is subject to regional limitations, please check availability on the "regions" tab.

    The Revit family and the ArchiCAD library both include product versions with insulated glass units of type 61 and 64.

    To ensure accurate product sizes and variations, please download and use the Revit type catalogue alongside the family.

    The VELUX bottom-operated, centre-pivot roof window GLL1061B with an exceptionally affordable three-layer-pane delivers energy efficiency without compromising on quality. Bottom operation makes it easy to operate the window when installed in a higher position, for example due to a high knee wall.

    • Improve energy efficiency with this attractively-priced three-layer pane window.
    • Refresh your home by slightly opening the window and fixing it in the top bushing.
    • Easily rotate the window 180° for safe cleaning of the outer glass from the inside.
    • Adjust the bottom handle position to ventilate your home without opening the window.
    • Maintenance-free exterior covers increase peace of mind throughout the lifetime of the roof window.
    • Removable and cleanable ventilation filter protects your home from dust and insects while ventilating.
    • Quickly and easily add blinds using the unique Pick&Click!™ system. 

    VELUX roofwindows roofwindow roof windows roof window skylight skylights


    Window Sizes
    :
    External frame
    W x H mm:
    Effective daylight
    areas: m²
    Geometric free
    area: m²
    CK04
    550 x 978
    0.29
    0.34
    FK06
    660 x 1178
    0.47
    0.54
    FK08
    660 x 1398
    0.58
    0.66
    MK04
    780 x 978
    0.47
    0.53
    MK06
    780 x 1178
    0.59
    0.66
    MK08
    780 x 1398
    0.72
    0.81
    MK10
    780 x 1600
    0.85
    0.94
    PK08
    942 x 1398
    0.92
    1.01
    Specification
    • Heat insulation
      The low energy glazing provides reduced heat loss through the window and enhanced indoor comfort.Uw = 1.1

      Solar gain
      In the wintertime, the heat from the sun entering through the windows is a usable solar gain.g = 0.64

      Solar protection
      In warm climates and in rooms with large window areas, a sun protective coating provides a better indoor climate during summer periods.★★☆

      Sound insulation
      A combination of laminated glass and optimal glass thickness provides better sound insulation against noise from outside (traffic, playgrounds, etc).RwdB = 32(-1;-3)

      Energy balance
      The energy balance represents the ability of the roof window to utilise the passive solar gain and keep in the heat during winter. It also represents the ability to protect against the risk of overheating during summer.

      Outside strength
      Toughened outer glass makes your glazing more resistant to hail, heavy wind and snow loads.

      Glazing unit - Triple-glazed
      Inner glass - 4 mm float glass
      Middle glass - 3 mm heat strengthened glass
      Outer glass - 3 mm toughened glass
      Cavity - 2 x 14 mm
      Gas type - Argon


    Technical specification
    • Unique ref.GLL-1061B
    • Product familyCenter Pivot
    • Product groupManual bottom operated
    • TypeObject (single object)
    • Date of publishing2019-08-05
    • Edition number3
    Related
    • Material mainPine
    • Material secondaryGlass
    • Designed inDenmark
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodePr_30_59_98_97
    • Uniclass 2015 DescriptionWood frame roof window units
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Ukraine
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit