We are using cookies to provide our services

By using our services you agree to our use of cookies

Bottom Operated Pinewood Roofwindow Tophung GPL

Unique ref.: top-hung-roof-window-bottom-operated-gpu-gpl
Brand: VELUX
Product family: Premium Roof Windows
Product group: Bottom-operated roof window
Date of publishing: 2018-12-10
Edition number: 4
Type: Object (single object)
Download (7)

GPL is a top-hung roof window that can be installed on roof pitches from 15-55° (and up to 75° with specially manufactured springs). The sash can remain open in any position up to an angle of 45° to enjoy panoramic, uninterrupted views. The window is operated from a handle on the bottom of the sash.  There is a ventilation flap along the top sash of the window which allows fresh air to enter the room.  For ease of cleaning of the outer glass pane, the window can also be operated as centre-pivot.

The frame and sash are made of high-quality laminated pinewood, coated with impregnation and layers of water-based acrylic clear lacquer or white paint.

Externally the window has maintenance-free cover parts.

External Frame Sizes:
CK04 – 550mm wide x 978mm high 
CK06 – 550mm wide x 1178mm high 
FK06 – 660mm wide x 1178mm high 
FK08 – 660mm wide x 1398mm high 
MK04 – 780mm wide x 978mm high 
MK06 – 780mm wide x 1178mm high 
MK08 – 780mm wide x 1398mm high 
MK10 – 780mm wide x 1600mm high 
PK04 – 942mm wide x 978mm high 
PK06 – 942mm wide x 1178mm high 
PK08 – 942mm wide x 1398mm high 
PK10 – 942mm wide x 1600mm high 
SK06 – 1140mm wide x 1178mm high 
SK08 – 1140mm wide x 1398mm high 
SK10 – 1140mm wide x 1600mm high 
UK04 – 1340mm wide x 978mm high 
UK08 – 1340mm wide x 1398mm high

Daylight Areas:
CK04 – Daylight area 0.29m²
CK06 – Daylight area 0.37m²
FK06 – Daylight area 0.47m²
FK08 – Daylight area 0.58m²
MK04 – Daylight area 0.47m²
MK06 – Daylight area 0.59m²
MK08 – Daylight area 0.72m²
MK10 – Daylight area 0.85m²
PK04 – Daylight area 0.60m²
PK06 – Daylight area 0.75m²
PK08 – Daylight area 0.92m²
PK10 – Daylight area 1.07m²
SK06 – Daylight area 0.95m²
SK08 – Daylight area 1.16m²
SK10 – Daylight area 1.35m²
UK04 – Daylight area 0.91m²
UK08 –Daylight area 1.40m²

Ventilation Areas – Open Window:
CK04 – Geometric area 0.39m²
CK06 – Geometric area 0.48m²
FK06 – Geometric area 0.60m²
FK08 – Geometric area 0.72m²
MK04 – Geometric area 0.58m²
MK06 – Geometric area 0.72m²
MK08 – Geometric area 0.87m²
MK10 – Geometric area 1.01m²
PK04 – Geometric area 0.72m²
PK06 – Geometric area 0.89m²
PK08 – Geometric area 1.08m²
PK10 – Geometric area 1.25m²
SK06 – Geometric area 1.09m²
SK08 – Geometric area 1.32m²
SK10 – Geometric area 1.54m²
UK04 – Geometric area 1.05m²
UK08 –Geometric area 1.58m²

Background Ventilation (via Ventilation Flap - based on double glazed window):
Ventilation Capacity     at 4Pa    at 8Pa   at 10Pa   at 20Pa
CK04 –                            4.0 l/s    5.7 l/s     6.4 l/s     9.3  l/s                   
CK06 –                            4.0 l/s    5.7 l/s     6.4 l/s     9.3  l/s
FK06 –                            4.8 l/s    6.9 l/s     7.8 l/s     11.3 l/s
FK08 –                            4.8 l/s    6.9 l/s     7.8 l/s     11.3 l/s
MK04 –                           5.8 l/s     8.4 l/s    9.5 l/s     13.7 l/s
MK06 –                           5.8 l/s     8.4 l/s    9.5 l/s     13.7 l/s
MK08 –                           5.8 l/s     8.4 l/s    9.5 l/s     13.7 l/s
MK10 –                           5.8 l/s     8.4 l/s    9.5 l/s     13.7 l/s
PK04 –                            7.1 l/s    10.2 l/s   11.5 l/s   16.6 l/s
PK06 –                            7.1 l/s    10.2 l/s   11.5 l/s   16.6 l/s
PK08 –                            7.1 l/s    10.2 l/s   11.5 l/s   16.6 l/s
PK10 –                            7.1 l/s    10.2 l/s   11.5 l/s   16.6 l/s
SK06 –                            8.5 l/s    12.3 l/s   13.9 l/s   20.1 l/s
SK08 –                            8.5 l/s    12.3 l/s   13.9 l/s   20.1 l/s
SK10 –                            8.5 l/s    12.3 l/s   13.9 l/s   20.1 l/s
UK04 -                           10.0 l/s   14.5 l/s   16.3 l/s   23.5 l/s
UK08 -                           10.0 l/s   14.5 l/s   16.3 l/s   23.5 l/s

Ventilation                       Equivalent Area              Geometrical Free Area
CK04 –                               2600mm²                        2800mm²                            
CK06 –                               2600mm²                        2800mm²
FK06 –                                3100mm²                       3700mm²
FK08 –                                3100mm²                       3700mm²
MK04 –                               3700mm²                       4500mm²
MK06 –                               3700mm²                       4500mm²
MK08 –                               3700mm²                       4500mm²
MK10 –                               3700mm²                       4500mm²
PK04 –                                4600mm²                       6100mm²
PK06 –                                4600mm²                       6100mm²
PK08 –                                4600mm²                       6100mm²
PK10 –                                4600mm²                       6100mm²
SK06 –                                5600mm²                       7200mm²
SK08 –                                5600mm²                       7200mm²
SK10 –                                5600mm²                       7200mm²  
UK04 -                                6600mm²                       10600mm²
UK08 –                               6600mm²                       10600mm²

 

Finishes:
Internal - Laminated pinewood coated with impregnation.
White Paint (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003). 
Clear Lacquer.

External – Maintenance-free cover parts.
Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
Untreated Copper.
Titanium Zinc.




Material main: Pine
Material secondary: Glass
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Ss_30_30_72_73
Uniclass 2015 Description: Roof window systems
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 61 00
CSI MasterFormat 2014 Title: Roof Windows
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/Profile/Velux_America_LLC/63196

All BIM objects are real products from real manufacturers confirmed and approved