Publish your products
SkyMax Large Span Glass Unit Skylight

SkyMax Large Span Glass Unit Skylight

Maximized Daylighting and Thermal Performance – Energy Efficient Single Light up to 32 Square Feet!

SkyMax doubles the square footage of standard size flat glass unit skylights without loss of thermal efficiency.

SkyMax combines the thermal performance of our smaller vinyl frame unit skylights with the structural benefits of our larger aluminum framed structural skylights.

SkyMax’s one piece extruded vinyl curb incorporates a condensation channel, eliminating the need for weep holes. This, combined with high-end glazing options, maximizes its thermal performance.

The SkyMax’s vinyl frame is structurally reinforced with aluminum, allowing large single light spans.

  • Single Light Up to 32 Square Feet – Eight Feet at Longest Dimension
  • Meets Most Local Energy Codes and Can Meet IECC in All Climate Zones
  • 10 Year Warranty


At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.
Technical specification
  • Unique ref.wasco-skymax
  • Product familySkylights
  • Product groupSkylight Systems
  • Date of publishing2025-01-21
  • Edition number1
Related
  • Material mainGlass
  • Designed inUnited States
Classification
  • BIMobject CategoryWindows - Skylights

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit