Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/8d339c3f-6530-4735-b466-68ca589a6711
Home
Categories
Kitchen
Taps & Mixers
NIMBUS EENHENDEL NEW SINK MIXER CAST SPOUT CHROME
Unavailable in United States
Venlo
Follow
NIMBUS EENHENDEL NEW SINK MIXER CAST SPOUT CHROME
NIMBUS EENHENDEL NEW SINK MIXER CAST SPOUT CHROME
Download
Technical specification
Technical specification
Unique ref.
B8184
Product family
NIMBUS EENHENDEL
Product group
Kitchen Mixer
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
195
Width (mm)
57
Depth (mm)
269
Links
Links
Product url
http://www.idealstandardnederland.nl/product/b8184aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/b8184aa
Related
Related
Material main
Brass
Weight Net (Kg)
2.15
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_82
Uniclass 2015 Description
Sink manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Netherlands
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Kohler
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
5.0
(
5
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
17
)
Download
Kohler
K-22972 Crue® Pull-down single-handle kitchen sink faucet
Download
Kohler
Billet™ Two-hole bridge kitchen sink faucet with side sprayer
Download