Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/93f2f4d4-38cb-4032-aed1-878a1d5d14e9
Home
Categories
Kitchen
Taps & Mixers
CERAPLUS SAFE MEDICAL SINK MIXER RIM CHROME LOOP HDL 170
Unavailable in United States
Venlo
Follow
CERAPLUS SAFE MEDICAL SINK MIXER RIM CHROME LOOP HDL 170
CERAPLUS SAFE MEDICAL SINK MIXER RIM CHROME LOOP HDL 170
Download
Technical specification
Technical specification
Unique ref.
B9482
Product family
CERAPLUS SAFE
Product group
Taps & Mixers
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
236
Width (mm)
57
Depth (mm)
269
Links
Links
Product url
http://www.idealstandardnederland.nl/product/b9482aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/b9482aa
Related
Related
Material main
Brass
Weight Net (Kg)
1.49
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EC011328
ETIM Name
Washbasin mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_82
Uniclass 2015 Description
Sink manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
C1030
CSI UniFormat II Title
Fittings
Region availability
Europe
Netherlands
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Kohler
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
5.0
(
5
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
17
)
Download
Kohler
K-22972 Crue® Pull-down single-handle kitchen sink faucet
Download
Kohler
Billet™ Two-hole bridge kitchen sink faucet with side sprayer
Download