Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/da109042-4f09-48eb-8e4d-ce3202c17f5b
Home
Categories
Sanitary
Taps & Mixers
NIMBUS II MESSING PILLAR TAP HIGH CHROME
Unavailable in United States
Venlo
Follow
NIMBUS II MESSING PILLAR TAP HIGH CHROME
NIMBUS II MESSING PILLAR TAP HIGH CHROME
Download
Technical specification
Technical specification
Unique ref.
F3045
Product family
NIMBUS II MESSING
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
177
Width (mm)
47
Depth (mm)
121
Links
Links
Product url
http://www.idealstandardnederland.nl/product/f3045aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/f3045aa
Related
Related
Material main
Brass
Weight Net (Kg)
0.75
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Netherlands
Similar products
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
Watts
Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker - HY-725
5.0
(
6
)
Download