Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/4c38ccf9-2497-462a-9fd9-3997ec33d23e
Home
Categories
Kitchen
Taps & Mixers
NIMBUS II MESSING SINK MIXER EXPOSED CHROME T.SP S200
Unavailable in United States
Venlo
Follow
NIMBUS II MESSING SINK MIXER EXPOSED CHROME T.SP S200
NIMBUS II MESSING SINK MIXER EXPOSED CHROME T.SP S200
Download
Technical specification
Technical specification
Unique ref.
F3063
Product family
NIMBUS II MESSING
Product group
Kitchen Mixer
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
162
Width (mm)
192
Depth (mm)
246
Links
Links
Product url
http://www.idealstandardnederland.nl/product/f3063aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/f3063aa
Related
Related
Material main
Brass
Weight Net (Kg)
1.139
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_82
Uniclass 2015 Description
Sink manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Netherlands
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Kohler
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
5.0
(
5
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
17
)
Download
Kohler
K-22972 Crue® Pull-down single-handle kitchen sink faucet
Download
Kohler
Billet™ Two-hole bridge kitchen sink faucet with side sprayer
Download