Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/1280bf66-c733-4eb3-85d0-80c09b11d8dd
Home
Categories
Kitchen
Taps & Mixers
NIMBUS II MESSING WALL TAP CHROME G3/8
Unavailable in United States
Venlo
Follow
NIMBUS II MESSING WALL TAP CHROME G3/8
NIMBUS II MESSING WALL TAP CHROME G3/8
Download
Technical specification
Technical specification
Unique ref.
F3081
Product family
NIMBUS II MESSING
Product group
Kitchen Mixer
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
112
Width (mm)
68
Depth (mm)
114
Links
Links
Product url
http://www.idealstandardnederland.nl/product/f3081aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/f3081aa
Related
Related
Material main
Brass
Weight Net (Kg)
0.343
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_82
Uniclass 2015 Description
Sink manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Netherlands
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Kohler
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
5.0
(
5
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
17
)
Download
Kohler
K-22972 Crue® Pull-down single-handle kitchen sink faucet
Download
Kohler
Billet™ Two-hole bridge kitchen sink faucet with side sprayer
Download