Publish your products
VERSATEX T&G Profiles
VERSATEX T&G Profiles
VERSATEX T&G Profiles
VERSATEX T&G Profiles
VERSATEX T&G Profiles
VERSATEX T&G Profiles
VERSATEX T&G Profiles
VERSATEX T&G Profiles
VERSATEX T&G Profiles
VERSATEX T&G Profiles
    VERSATEX

    VERSATEX T&G Profiles

    With the widest range of Tongue-and- Groove beaded profiles in the industry, no one gives you more options than VERSATEX. From traditional T&G beadboard, to T&G sheets, to our Stealth beadboard, VERSATEX gives you design flexibility and saves you time and money during installations. Beaded sheets are also an excellent way to save time on the project and are very useful in a wainscoting application.

    Specification
      • Our traditional beadboard profile is a full 5 1 / 2” wide, providing 5% more surface coverage than many competitors.
      • It is also the only PVC beadboard that meets or exceeds UL580 class 90 wind gust test standards, making it ideal for coastal applications.
      • Our Stealth beadboard features an extended leg, making it easier to nail than traditional beadboard, thus speeding up the installation process.
    Technical specification
    • Unique ref.versatex-tongue-and-groove-profiles
    • Product familyPVC Trim
    • Product groupTongue & Groove
    • TypeObject (single object)
    • Date of publishing2024-10-17
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials
    • CSI MasterFormat 2014 Code06 82 00
    • CSI MasterFormat 2014 TitleComposite Trim
    • OmniClass Number23-13 37 23 21
    • OmniClass TitleTrims, Edgings, Capping

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit