Publish your products
VersiFlex™ FRS PVC

VersiFlex™ FRS PVC

Versico’s VersiFlex FRS PVC is an advanced-formula, heat-weldable PVC membrane used exclusively in fully adhered applications that utilize liquid-applied bonding adhesives. Designed to provide long-term weatherability and performance, thick PVC-based top and bottom plies encapsulate the membrane’s internal fiberglass reinforcement, enhancing dimensional stability. The membrane’s smooth surface facilitates a permanent weld for a consistent, watertight, monolithic roof assembly. 

Features and Benefits: VersiFlex FRS PVC membranes are manufactured to exceed minimum thickness specifications and provide exceptional fire and chemical resistance. A fully formulated monolithic top ply delivers long-term weatherability, while antimicrobial protection throughout the polymer helps increase resistance to mold, mildew, and algae growth. The membrane meets or exceeds the requirements of ASTM D4434 Type II and offers high flexibility with a wide window of weldability, helping simplify installation and create reliable, consistent seams.

Technical specification
  • Unique ref.versiflex-frs-pvc
  • Product familyMembranes
  • Product groupPVC
  • TypeObject (single object)
  • Date of publishing2026-09-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • ETIM CodeEG019610
  • ETIM NameRoofing materials
  • Uniclass 2015 CodePr_25_57_51
  • Uniclass 2015 DescriptionMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitleMembrane Roofing
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit