Publish your products
Vinyl Wall Covering - vertisolwall - Wicker Collection
Vinyl Wall Covering - vertisolwall - Wicker Collection
Vinyl Wall Covering - vertisolwall - Wicker Collection
Vinyl Wall Covering - vertisolwall - Wicker Collection
Vinyl Wall Covering - vertisolwall - Wicker Collection
Vinyl Wall Covering - vertisolwall - Wicker Collection
Vinyl Wall Covering - vertisolwall - Wicker Collection
Vinyl Wall Covering - vertisolwall - Wicker Collection
    vertisol

    Vinyl Wall Covering - vertisolwall - Wicker Collection

    vertisolwall Wicker Weave Collection

    A woven covering with its own identity, offering endless proposals to dress any room.
    A fabric with personality, high degree of design and functionality.

    The perfect combination between functionality and design. The excellent results obtained with the highest test have converted vertisolwall into one of the most highly demanded wall covering solutions, for both public spaces and private settings.

    1) The tones in vertisolwall can be found in all vertisol's textile solutions for architecture.

    2) vertisolwall is textile wall solution with excellent abrasion resistance and great durability.

    3) vertisolwall has been tested by independent laboratories with satisfactory result in all cases. It complies with the most stringent fire regulations being Bs2d0.

    4) vertisolwall can be cleaned easily, even by the aplication of sodium hypochlorite and other detergents.

    5) vertisolwall is product free of phthalates, a component used in certain PVC products and potentially harmful to humans.

    6) Wide range colors and textures through our five collections. Each collection has own identity and color palette specially designed to create projects os all kinds.

    Get in contact with vertisol

    Specification
    • Composition: 85% PVC + 15% PES + PP backing.

      Weight (g/m2): 708 +/- 10%.

      Thikness (mm): 0.95 mm +/- 10%.

      Light Fastness: EN ISO 105-B02 (escala azules 1-8) 7/8.

      Fire classification: EN 13501-1, b-s2,d0.

      Abrasion resistence: EN ISO 12947 >100000 ciclos.

      Roll width: 100 cm.

      Roll Length: 900 cm.

      CE Certification: EN 15102:2007 , 2895-CPR-SH00886.

    Technical specification
    • Unique ref.vertisolwall-wicker
    • Product familyvertisolwall
    • Product groupWicker Collection
    • TypeObject (single object)
    • Date of publishing2023-10-27
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryPolyester
    Classification
    • BIMobject CategoryWalls - Cladding
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit