Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Lighting
Wall Mounted
Puck Wall Art LED 5491 Design by Jordi Vilardell
Vibia
Follow
Puck Wall Art LED 5491 Design by Jordi Vilardell
Wall sconce combines three discs via a single electrical connection. Available in two different lacquered aluminum finishes
Download
Technical specification
Technical specification
Unique ref.
vibia-puck-wall-art-5491_ul-certificate
Collection set
Luminaries for Internal Lighting
Collection
Wall Lamps
Type
Object (single object)
Date of publishing
2021-02-19
Edition number
1
Height (inches)
33
Width (inches)
40.5
Depth (inches)
4.25
Links
Links
Product url
https://www.vibia.com/us/usa/wall-fixtures-puck-wall-art-wall#5491
Installation instructions
http://www.vibia.com/docs/5491_apl_man_usa.pdf
Related
Related
Material main
ABS
Material secondary
Polycarbonate
Designed in
Spain
Manufactured in
Spain
Weight Net (Lbs)
16.2
Classification
Classification
BIMobject Category
Lighting - Wall Mounted
IFC classification
Light Fixture
CSI MasterFormat 2014 Code
26 50 00
CSI MasterFormat 2014 Title
Lighting
OmniClass Number
23-35 47 11
Region availability
North America
Canada
Puerto Rico
United States