Publish your products
Aleta Bar Stool - Fixed Base Low Backrest
Aleta Bar Stool - Fixed Base Low Backrest
    viccarbe
    Archived

    Aleta Bar Stool - Fixed Base Low Backrest

    4.8 out of 5 stars4.8(9 reviews)
    Inspired by the physiognomy and movement of sharks, Jaime Hayon has created the Aleta collection for Viccarbe. The collection is designed and created for use in public spaces like restaurants, hotels or offices as well as residential spaces. For the production of this pieces Viccarbe is using wood from certified sustainable forestry sources.
    Specification
    • Moulded plywood seat and backrest covered with expanded non-deformable polyuretane foam. Calibrated steel structure with brass finish or powder coated in thermoreinforced polyester in white, black or taupe. Black or white glides with or without felt.
    Technical specification
    • Unique ref.Aleta-Bar-Stool-Fixed-Low
    • Product familyAleta
    • Product groupAleta Chairs & Stools
    • TypeObject (single object)
    • Date of publishing2021-04-23
    • Edition number1
    • Height (mm)985
    • Width (mm)490
    • Depth (mm)530
    Related
    • Material mainSteel
    • Material secondaryUpholstery
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)10.8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products