Publish your products
Aleta Chair - Four wooden legs base
Aleta Chair - Four wooden legs base
Aleta Chair - Four wooden legs base
Aleta Chair - Four wooden legs base
    viccarbe
    Archived

    Aleta Chair - Four wooden legs base

    3.8 out of 5 stars3.8(8 reviews)
    Inspired by the physiognomy and movement of sharks, Jaime Hayon has created the Aleta collection for Viccarbe. The collection is designed and created for use in public spaces like restaurants, hotels or offices as well as residential spaces. For the production of this pieces Viccarbe is using wood from certified sustainable forestry sources.
    Specification
    • Moulded plywood seat and backrest covered with expanded non-deformable polyuretane foam. Structure in solid oak wood stained with the finishes of our collection. Black or white plastic glides with or without felt.
    Technical specification
    • Unique ref.Aleta-Chair-Four-Wooden
    • Product familyAleta
    • Product groupAleta Chairs & Stools
    • TypeObject (single object)
    • Date of publishing2021-04-23
    • Edition number1
    • Height (mm)810
    • Width (mm)490
    • Depth (mm)555
    Related
    • Material mainOak
    • Material secondaryUpholstery
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)11.4
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches