Publish your products
Colubi Armchair
viccarbe
Archived

Colubi Armchair

4.7 out of 5 stars4.7(49 reviews)
One seat armchair designed in classic Bauhaus style by RT Design. Its compact proportions offering utmost comfort and steel frame with adjustable gliders make this collection a resounding success. Now with a new solid oak armrest.
Specification
  • Inner solid wood structure covered in shape-holding expanded polyurethane foam of different densities and polyester fiber. Calibrated steel structure powder coated in thermoreinforced polyester in black or white with non-slip pads. Stained solid oak arm option available with the Viccarbe collection finishes.
Technical specification
  • Unique ref.Colubi-Armchair
  • Product familyColubi
  • Product groupColubi Armchair
  • TypeObject (single object)
  • Date of publishing2021-07-13
  • Edition number1
  • Height (mm)710
  • Width (mm)650
  • Depth (mm)850
Related
  • Material mainUpholstery
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)15.8
Classification
  • BIMobject CategoryFurniture - Sofas