Publish your products
Copa Bar Stool Swivel Base
viccarbe
Archived

Copa Bar Stool Swivel Base

4.8 out of 5 stars4.8(17 reviews)
Copa is the result of Viccarbe’s tireless search for extraordinary comfort. Presenting a backrest with sinuous and particularly enveloping lines, this chair joins the collection with a wide: range of bases. The silhouette, inspired by the shapes of an elegant crystal gl ass, encapsulate the perfection of David Ramos and Jordi Bassols’s idea of contemporary design
Specification
  • Calibrated steel swivel structure powder coated in thermoreinforced polyester in white or black. Footrest in the same colour. Black or white plastic glides with or without felt.
Technical specification
  • Unique ref.Copa-Bar-Stool-Swivel
  • Product familyCopa
  • Product groupCopa Stool
  • TypeObject (single object)
  • Date of publishing2021-05-03
  • Edition number1
  • Height (mm)1030
  • Width (mm)555
  • Depth (mm)490
Related
  • Material mainUpholstery
  • Material secondaryPowder coated steel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches