Publish your products
Copa Chair Cantilever Base
viccarbe
Archived

Copa Chair Cantilever Base

4.9 out of 5 stars4.9(8 reviews)
Copa is the result of Viccarbe’s tireless search for extraordinary comfort. Presenting a backrest with sinuous and particularly enveloping lines, this chair joins the collection with a wide: range of bases. The silhouette, inspired by the shapes of an elegant crystal gl ass, encapsulate the perfection of David Ramos and Jordi Bassols’s idea of contemporary design
Specification
  • Calibrated steel structure powder coated in thermoreinforced polyester in black or white. Black or white plastic glides.
Technical specification
  • Unique ref.Copa-Chair-Cantilever
  • Product familyCopa
  • Product groupCopa Chair
  • TypeObject (single object)
  • Date of publishing2021-05-03
  • Edition number1
  • Height (mm)790
  • Width (mm)630
  • Depth (mm)620
Related
  • Material mainUpholstery
  • Material secondaryAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches