Publish your products
Copa Chair Four Wooden Legs Base
Copa Chair Four Wooden Legs Base
    viccarbe
    Archived

    Copa Chair Four Wooden Legs Base

    4.6 out of 5 stars4.6(21 reviews)
    Copa is the result of Viccarbe’s tireless search for extraordinary comfort. Presenting a backrest with sinuous and particularly enveloping lines, this chair joins the collection with a wide: range of bases. The silhouette, inspired by the shapes of an elegant crystal gl ass, encapsulate the perfection of David Ramos and Jordi Bassols’s idea of contemporary design
    Specification
    • Four solid oak wood legs stained with the finishes of our collection. Black or white plastic glides with or without felt.
    Technical specification
    • Unique ref.Copa-Chair-Four-Wooden
    • Product familyCopa
    • Product groupCopa Chair
    • TypeObject (single object)
    • Date of publishing2021-05-03
    • Edition number1
    • Height (mm)790
    • Width (mm)630
    • Depth (mm)620
    Related
    • Material mainUpholstery
    • Material secondaryOak
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Similar products