Publish your products
V2008PTZ-IR Roughneck PTZ Dome Camera
Vicon

V2008PTZ-IR Roughneck PTZ Dome Camera

Vicon’s Roughneck® 8 MP (4K) PTZ features advanced imaging in a durable package. The camera delivers exceptional views with a powerful 35x optical/8x digital zoom, along with motorized focus and a P-iris lens. The camera is equipped with the highest impact rating available, IK10. And its IP66 rating offers complete protection against dust and water intrusion, including high-pressure water jets. Speed-dry removes water droplets from the exterior of the dome. The camera’s image stabilization reduces vibration and blurring.

Specification
  • Model V2008PTZ-IR Specification

    Model Description

    • Core Functionality: 8 MP (4K) PTZ camera featuring a 6.5–230 mm P-Iris lens with 35x optical zoom and 8x digital zoom.
    • Key Features: Speed-dry technology, auto-tracking of people, and an adaptive IR range of 1,312 ft (400 m).
    • Power Requirement: 71 W maximum consumption; requires a 90 W power injector (VPOE-INJ-90BT-A).

    Camera Performance & Image Settings

    • Image Sensor: 1/1.8” Sony® Starvis™ Gen2
    • Maximum Resolution: 8 MP (4K) at 3840x2160
    • Wide Dynamic Range: True WDR (130 dB)
    • Day/Night Performance: True day/night operation with an IR cut filter.
    • Minimum Illumination (@ 30 IRE): * Color: 0.04 lux
      • B/W: 0.01 lux (IR OFF)
      • IR Assisted: 0 lux (IR ON)
    • Electronic Shutter Speed: 1/7 to 1/16,000 sec
    • Configurable Image Settings: Digital image effects (defog, flip, mirror), brightness, contrast, saturation, hue, sharpness, white balance, Backlight Compensation (BLC), gain control, and OSD settings.
    • Advanced Features: Dynamic Noise Reduction (3 DNR), Motion Detection (5 programmable zones), Privacy Masking (32 3D masks), Dynamic ROI, event notification, and Optical Image Stabilization (OIS).
    • Intelligent Video Analytics: Motion, Tampering, Intrusion, Line Cross, Tailgating, Loitering, Crowding, Auto-Tracking (people), and Museum Search.

    Lens & Field-of-View

    • Focal Length & Zoom: 6.5 - 230 mm (35X optical zoom); 8X digital zoom.
    • Maximum Aperture: f/1.5 - f/5.3
    • Iris Control: P-iris
    • Adjustment: Motorized focus and zoom with autofocus capability.
    • Field-of-View (FoV):
      • Horizontal (H): 2.0° - 60.4°
      • Vertical (V): 1.2° - 35.9°

    Network & Security

    • Network Interface: 10/100/1000 Base-T, RJ-45
    • Image Compression: H.265 / H.264 / M-JPEG
    • Supported Resolutions: 3840x2160, 2560x1440, 1920x1080, 1280x960, 1280x720, 720x408, 640x360
    • Frame Rate: 30/25 fps @ 4K maximum resolution
    • Streaming & Access: Triple streaming capability; supports live viewing for up to 10 clients.
    • Web Browser Compatibility: Safari®, Firefox®, Chrome™, Microsoft Edge™
    • Protocols: DHCP, DNS, DDNS, FTP, HTTP, HTTPS, ICMP, IPv4/6, NTP, RTSP/RTCP/RTP/RTMP, QoS, SMTP, SNMP v2c/3, TCP/IP, UDP, UPnP, 802.1X, LDAP, SSL 1.1.1G, TLS 1.2, Zeroconfig, Bonjour, Firewall; ONVIF Profiles S/G/T/M.
    • Cybersecurity: IP address filtering, HTTPS encrypted data transmission, IEEE 802.1X, and Digest Authentication.
    • Local Edge Storage: Micro-SD slot provided (supports customer-supplied SDHC/SDXC card up to 1 TB max capacity).

    Electrical Specifications

    • Input Power: PoE++ (IEEE 802.3bt, Class 8) or 24 VAC (+20%/-10%)
    • Current (IR On): 3.25 A @ 24 VAC
    • Power Consumption: 71 W maximum (with IR, Heater, and Blower active).

    Controls, Connectors & Physical

    • Connectors: * Power: Terminal block (24 VAC)
      • Network/PoE: RJ-45
      • Audio/Alarm: Terminal block (Audio In/Out, Alarm In/Out)
    • Hardware Interface: SDHC/SDXC card slot; hardware reset button.
    • LED Indicators: Network status LED.

    Environmental, Ratings & General

    • Operating Temperature: * -40° to 149° F (-40° to 65° C)
      • -40° to 158° F (-40° to 70° C) with IR Off for up to 4 hours per day.
    • Operating Humidity: 10% to 90% relative humidity, non-condensing.
    • Approvals & Environmental Ratings: UL, FCC Class A, CE, IP66 (weatherproof), IK10 (vandal-resistant housing), ONVIF S/G/T, RoHS compliant.
    • Country of Origin: Taiwan
    • Warranty: 5 years

    Compatible Mounts and Accessories

    • V1001-JB Junction Box: Assists with wiring management; requires a V1001-WM wall mount. Can mount directly to walls, or use the V1001-CM/V1001-PL adapters.
    • V1001-WM Wall Mount (Medium): For mounting the PTZ directly to a wall, junction box, corner, or pole mount.
    • V1001-CM Corner Mount: For corner mounting; requires the V1001-WM wall mount. Accommodates the V1001-JB junction box.
    • V1001-PL Pole Mount: For pole mounting; requires the V1001-WM wall mount. Accommodates the V1001-JB junction box.
    • V1001-PM Pendant Mount: For suspending the PTZ camera from a ceiling.
    • SVFT-UPM-2 Parapet Mount: For mounting the PTZ over a roof edge/raised barrier.
    • SVFT-UCM-1 Hard Ceiling Mount: For direct mounting to hard-surface ceilings.
    • SVFT-UWM-1 Wall Mount (Large): For mounting the PTZ directly to a wall, corner mount, or pole mount.
    • V-24CMB-4 Corner Mount: For corner installation; requires the SVFT-UWM-1 wall mount.
    • V-20B-A-4 Pole Mount: For pole installation; requires the SVFT-UWM-1 wall mount.
    • VPOE-INJ-90BT-A Single-Port PoE: 90 W injector; required for proper PTZ power and climate management.
Technical specification
  • Unique ref.v2008ptz-ir
  • Product familyCameras
  • Product groupNetwork PTZ Domes
  • TypeObject (single object)
  • Date of publishing2026-07-08
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryPolycarbonate
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • CSI MasterFormat 2014 Code11 97 00
  • CSI MasterFormat 2014 TitleSecurity Equipment
  • OmniClass Number23-37 15 11
  • OmniClass TitleCameras

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe