Style 07 Zero Flex Rigid Coupling, 1" to 24", Ductile Iron, 400 psi to 750 psi

Unique ref.:   00297-victaulic-1

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2009-11-25
Edition number: 1

Product description

The unique angle-pad design of the Zero-Flex® Style 07 coupling adjusts to standard pipe and roll or cut groove tolerances, positively clamping the pipe to resist flexural and torsional loads. The wider key section fills more of the groove area.

Style 07 couplings are rated up to 750 psi/5175 kPa, dependant on size, for 1 - 12"/25 - 300 mm piping systems. Style 07 couplings provide rigidity for valve connections, machinery rooms, fire mains, and long straight runs. Support and hanging requirements correspond to ASME B31.1 Power Piping Code, ASME B31.9 Building Services Code and NFPA 13 Sprinkler Systems. Angle-pad design permits assembly by removing one nut/ bolt and scissoring housing over gasket. This reduces the number of components to handle during assembly, speeds and eases installation.

For 14 - 24"/350 - 600 mm sizes Victaulic offers the Advanced Groove System (AGS) line of products. Request publication 20.02 for information on the rigid W07 AGS coupling.

For additional information as well as Cad files please visit the Victaulic website through the "View at Source" link above.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/00297-victaulic-1
Product url: http://www.victaulic.com/en/products-services/products/style-07-zero-flex-...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
OmniClass Number: 23-27 49 00
OmniClass Title: Pipe Couplings
Code: L71163
Description: Pipe couplings/connectors
Code: PR-62-65
Description: Pipe Jointing Materials
Uniclass 2015 Code: Pr_20_29_31_08
Uniclass 2015 Description: Bolted joint connectors
Code: 62-64
Description: Pipe Fittings

North America

  • Canada
  • United States