Style 743 Vic-Flange Adapter, ANSI CL. 300, 2" to 12", Ductile Iron, 500 psi to 740 psi

Unique ref.:   00297-victaulic-33

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2009-11-25
Edition number: 1

Product description

Vic-Flange Style 743 flange-to-groove adapter permits direct connection of ANSI Class 300 flanged components into a grooved system. The two-piece, hinged housing engages into the pipe groove and bolts directly to any standard flanged component. The conventional bolt hole pattern allows for easy, fast assembly. Style 743 rotates 360° for proper alignment of bolt holes before tightening. Vic-Flange gaskets utilize the Victaulic pressure-responsive design, sealing on the pipe end and directly to the opposing flange face. No standard flange gasket is required.

Style 743 is designed to mate with raised-face flanges, but can be used with flat-face flanges by removing the raised projections on the outside face of the flange.

For additional information as well as Cad files please visit the Victaulic website through the "View at Source" link above.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/00297-victaulic-33
Product url: http://www.victaulic.com/en/products-services/products/style-743-vic-flang...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes

North America

  • Canada
  • United States