Style W07 AGS Rigid Coupling, 14" to 24", Ductile Iron, 350 psi

Unique ref.:   00297-victaulic-44

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2009-11-25
Edition number: 1

Product description

The patent-pending Style W07 AGS (Advanced Groove System) coupling is comprised of two housings and is the first flat pad, metal-to-metal, rigid coupling to be offered within this size range. Its unique wedge-shaped key profile increases allowable pipe end separation, resulting in easier initial assembly alignment.

Style W07 AGS couplings are rated up to 350 psi/2400 kPa for 14 - 24"/350 - 600 mm piping systems. Style W07 AGS couplings provide rigidity for valve connections, machinery rooms, and long straight runs. Support and hanging requirements correspond to ASME B31.1 Power Piping Code and ASME B31.9 Building Services Code*.

Style W07 AGS couplings are provided with FlushSeal® gaskets for a variety of services. Please specify gasket grade when ordering. Please refer to publication 05.01 for gasket service ratings.

For additional information as well as Cad files please visit the Victaulic website through the "View at Source" link above.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/00297-victaulic-44
Product url: http://www.victaulic.com/en/products-services/products/style-w07-ags-rigid...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
OmniClass Number: 23-27 49 00
OmniClass Title: Pipe Couplings
Code: L71163
Description: Pipe couplings/connectors
Code: PR-62-65
Description: Pipe Jointing Materials
Uniclass 2015 Code: Pr_20_29_31_08
Uniclass 2015 Description: Bolted joint connectors
Code: 62-64
Description: Pipe Fittings

North America

  • Canada
  • United States