Style W741 AGS Vic-Flange Adapter, 14" to 24", Ductile Iron, 300 psi

Unique ref.:   00297-victaulic-64

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2009-11-25
Edition number: 1

Product description

Style W741 AGS (Advanced Groove System) Vic-FlangeĀ® adapter is designed for directly incorporating flanged components with ANSI CL. 125/150 bolt hole patterns into an AGS grooved pipe system in sizes 14 - 24"/350 - 600 mm.

For additional information as well as Cad files please visit the Victaulic website through the "View at Source" link above.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/00297-victaulic-64
Product url: http://www.victaulic.com/en/products-services/products/series-w731-i-ags-s...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes

North America

  • Canada
  • United States