Series 730 Vic-Strainer, Tee Type, 1-1/2" to 12", Ductile Iron, 400 psi to 750 psi

Unique ref.:   00297-victaulic-85

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2009-11-25
Edition number: 1

Product description

Series 730 Vic-Strainer is lighter than flanged "Y" type strainers and provides straight through flow for lower pressure drop. It installs with two Victaulic couplings, and is rated up to 750 psi/5175 kPa depending upon the installed coupling’s pressure rating and size. A durable 304 stainless screen is provided. The standard mesh sizes are 12 mesh for sizes 1-1/2 - 3"/40 - 80 mm and 6 mesh for sizes 4 - 12"/100 - 300 mm; other mesh sizes are available. Access cap and integral rails permit easy basket removal for cleaning. Basket must be cleaned prior to obtaining 10 psi/69 kPa pressure differential across the basket. Contact Victaulic for details.

For 14 - 24"/350 - 600 mm sizes, Victaulic offers the Advanced Groove System (AGS) line of products. Request publication 20.11 for information on the Series W730 AGS Vic-Strainer.

WARNING
Always depressurize and drain the piping system before attempting to install, remove, or adjust any Victaulic piping products. Failure to do so could result in serious personal injury, property damage, joint leakage or joint separation.

For additional information as well as Cad files please visit the Victaulic website through the "View at Source" link above.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/00297-victaulic-85
Product url: http://www.victaulic.com/en/products-services/products/series-730-vic-stra...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes

North America

  • Canada
  • United States