Series 732 Vic-Strainer, Wye Type, 2" to 12", Ductile Iron, 300 psi

Unique ref.:   00297-victaulic-86

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2009-11-25
Edition number: 1

Product description

Style 732 Vic-Strainer provides straight through flow for lower pressure drop. Installs with two Victaulic couplings. Style 732 strainers range in size from 2 - 12"/50 - 300 mm. All sizes are rated to 300 psi/2065 kPa maximum working pressure. Durable 304 stainless perforated metal basket, 0.062" diameter holes for 2 - 3"/50 - 80 mm sizes; 0.125" diameter holes for 4 - 12"/100 - 300 mm sizes standard. For information on the AGS Style W732 Wye Type Vic-Strainer in 14-18"/300-400mm sizes, request publication 20.19.

WARNING
Always depressurize and drain piping systems before attempting to install, remove, or adjust any Victaulic piping products. Failure to follow this instruction could result in serious personal injury, property damage, joint leakage, and/or joint failure.

For additional information as well as Cad files please visit the Victaulic website through the "View at Source" link above.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/00297-victaulic-86
Product url: http://www.victaulic.com/en/products-services/products/series-732-vic-stra...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
Code: L8212
Description: Fittings
Code: PR-62-64
Description: Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
Code: 62-64
Description: Pipe Fittings

North America

  • Canada
  • United States