We are using cookies to provide our services

By using our services you agree to our use of cookies

;

FireLock® Cap - No. 006

Unique ref.: victaulic-no_006
Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Date of publishing: 2013-09-04
Edition number: 1
Type: Object (single object)
Download (5)
Designed specifically for fire protection systems, features shorter center-to-end dimensions than standard fittings while allowing similar flow characteristics to standard full flow fittings.

FireLock® products comprise a unique system specifically designed for fire protection services. FireLock full-flow elbows and tees feature CAD-developed, hydrodynamic design, affording a shorter center-to-end dimension than standard fittings. A noticeable bulge allows the water to make a smoother turn to maintain similar flow characteristics as standard full flow fittings.

FireLock fittings are designed for use exclusively with Victaulic IPS-sized couplings that have been Listed or Approved for Fire Protection Services. Use of other couplings or flange adapters may result in bolt pad interference.

Victaulic FireLock fittings pressure ratings conform to the ratings of Victaulic FireLock EZ® Style 009N/Style 009H couplings.


Material main: Carbon Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
Uniclass 1.4 Code: L73121
Uniclass 1.4 Description: Pipes and fittings
Uniclass 2.0 Code: PR-62-64
Uniclass 2.0 Description: Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
NBS Reference Code: 62-64
NBS Reference Description: Pipe Fittings
CSI MasterFormat 2014 Code: 40 79 66
CSI MasterFormat 2014 Title: Instrument Valve Manifolds, Valves, and Fittings
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Color orange
Material carbon steel
Nominal Size 32 mm — 200 mm

All BIM objects are real products from real manufacturers confirmed and approved