Series 747M FireLock® Commercial Zone Control Riser Module

Unique ref.:   victaulic-series747m

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2012-12-17
Edition number: 1

Product description

Designed for NFPA 13 commercial requirements, the Victaulic Series 747M Zone Control Riser Module features a cast body, and is compact and easy to install in zoned wet sprinkler systems. The integrated module body consists of a shut off valve, test and drain valve combination and different orifice sizes (K factors), a UL Listed and FM Approved Flow Switch, and a Pressure Gauge. The Series 747M FireLock Zone Control Riser Module is available in sizes from 1-1/4 through 6"/32 mm – 150 mm with grooved ends on the main pipe for installation in the horizontal or vertical up-flow positions with UL Listed, FM Approved Victaulic grooved couplings. 1-1/4 - 2" modules have an NPT drain port. 2-1/2 - 6" modules have a grooved drain port. The Series 747M FireLock Zone Control Riser Module is FM Approved and UL and ULC Listed for working pressures up to 365psi/2517 kPa. An optional pressure relief valve kit is available for all sizes. The Pressure Relief Valve is FM Approved and UL and ULC Listed for working pressures up to 175psi/1200kPa.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/victaulic-series747m
Product url: http://www.victaulic.com/en/products-services/products/firelock-series-747...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes

North America

  • Canada
  • United States