Style 005 FireLock® Rigid Coupling

Unique ref.:   victaulic-style005

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2012-12-17
Edition number: 1

Product description

FireLock Style 005 rigid coupling has a unique, patented angle-pad design which allows the housings to offset while clamping the grooves. By permitting the housings to slide on the angled bolt pads, rigidity is obtained.<br><br>Support and hanging requirements correspond to NFPA 13 Sprinkler Systems. Angle-pad design permits assembly by removing one nut/bolt and swinging the housing over the gasket. This reduces components to handle during assembly.<br><br> Style 005 FireLock coupling are designed and recommended for use ONLY on fire protection systems.<br><br>Vic-Plus™ Gasket System:</b><br><br>In North America, Victaulic offers a gasket system which requires no field lubrication on wet pipe systems that are hydrostatically tested. The Vic-Plus System (patented) is dry, clean, and non-toxic. It reduces assembly time substantially and eliminates the mess and chance of overlubrication. Please refer to the latest copy of the Victaulic Field Installation Handbook (I-100) for supplemental lubrication requirements and dry pipe fire protection system notes.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/victaulic-style005
Product url: http://www.victaulic.com/en/products-services/products/firelock-style-005-...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
OmniClass Number: 23-27 49 00
OmniClass Title: Pipe Couplings
Code: L71163
Description: Pipe couplings/connectors
Code: PR-62-65
Description: Pipe Jointing Materials
Uniclass 2015 Code: Pr_20_29_31_08
Uniclass 2015 Description: Bolted joint connectors
Code: 62-64
Description: Pipe Fittings

North America

  • Canada
  • United States