Style 177 QuickVic® Flexible Coupling

Unique ref.:   victaulic-style177

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2012-12-17
Edition number: 1

Product description

The Style 177 QuickVic® Flexible Coupling for Steel is "installation-ready" and joins standard cut grooved and roll grooved steel pipe. The coupling's unique design eliminates loose parts, insures consistent installation and provides substaintial gains in productivity.

Learn more about Victaulic patented "Installation-Ready" Technology

The Style 177 QuickVic flexible coupling is installation-ready, and joins 2-8"/50-200 mm standard roll grooved and cut grooved steel pipe. The coupling's unique design eliminates loose parts, ensures consistent installation and provides substantial gains in productivity. The Style 177 flexible coupling can accommodate pressures ranging from full vacuum (29.9 in Hg/760 mm Hg) up to 1000 psi/6900 kPa. The coupling's maximum pressure rating will depend on the diameter and wall thickness of the pipe.

* Sizes 2-4"/50-100 mm may be used to join 304/304L and 316/316L Schedule 10 stainless steel pipe from full vacuum (29.9 in Hg/760 mm Hg) to a maximum rated working pressure of 300 psi/2065 kPa.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/victaulic-style177
Product url: http://www.victaulic.com/en/products-services/products/style-177-quickvic-...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
OmniClass Number: 23-27 49 00
OmniClass Title: Pipe Couplings
Code: L71163
Description: Pipe couplings/connectors
Code: PR-62-65
Description: Pipe Jointing Materials
Uniclass 2015 Code: Pr_20_29_31_08
Uniclass 2015 Description: Bolted joint connectors
Code: 62-64
Description: Pipe Fittings

North America

  • Canada
  • United States