Style 607 QuickVic® Rigid Coupling for Copper

Unique ref.:   victaulic-style607

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2012-12-17
Edition number: 1

Product description

The patented Style 607 rigid coupling is "installation-ready" greatly reducing handling and assembly time. Featuring new "EHP" gasket technology, the Style 607 can be used on systems with temperatures operating up to +250°F/+121°C.

Learn more about Victaulic patented "Installation-Ready" Technology

The patented Style 607 rigid coupling joins 2 - 8"/50 - 200 mm rolled grooved, hard-drawn copper tubing (CTS). The joint is assembled without disassembling the bolts, nuts, gasket and housings. The Style 607 coupling requires lubrication be applied to the sealing lips of the gasket before sliding the coupling on pipe grooved to Victaulic specifications. Refer to Victaulic Installation Instructions I-600 for required steps.

The Style 607 provides rigidity with its angle bolt pad design and accommodates pressures ranging from full vacuum (29.9 in Hg/ 760 mm Hg) up to 300 psi/2065 kPa. The maximum operating pressure will depend on the diameter and wall thickness of the copper tubing.

The Style 607 is rigid and does not accommodate expansion, contraction or angular deflection. Support and hanging requirements correspond to NFPA 13 Sprinkler Systems and ASME B31.9.

Victaulic Vic-Easy® roll grooving tools VE272SFS, VE270FSD, VE268, VE416FSD, and VE414MC can be used to roll groove Types K, L, M and DWV copper tubing from 2 - 8"/54.0 - 206.4 mm. The Vic-Easy VE226C can be used for 2 - 6"/54.0 - 155.6 mm copper tubing. The VE26C allows in-place manual grooving of 2 - 6"/54.0 - 155.6 mm copper tubing. Tools must be equipped only with Victaulic rolls designed specifically for grooving copper tube (color coded copper).

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/victaulic-style607
Product url: http://www.victaulic.com/en/products-services/products/style-607-quickvic-...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Copper
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
OmniClass Number: 23-27 49 00
OmniClass Title: Pipe Couplings
Code: L71163
Description: Pipe couplings/connectors
Code: PR-62-65
Description: Pipe Jointing Materials
Uniclass 2015 Code: Pr_20_29_31_08
Uniclass 2015 Description: Bolted joint connectors
Code: 62-64
Description: Pipe Fittings

North America

  • Canada
  • United States