Style 720 TestMaster™ II Alarm Test Module

Unique ref.:   victaulic-style720

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2012-12-17
Edition number: 1

Product description

Style 720 Grooved Ends</b><br>The Victaulic® TestMaster™ II Alarm Test Module incorporates the test function and rapid drain function for wet sprinkler systems into a single unit. The unique two valves-inone globe design provides a test port with integral orifice and a drain port within the same unit. The TestMaster II is constructed of corrosion resistant bronze with dual polycarbonate sight glasses and has a working pressure of 300 psi (2065 kPa).<br><br> Style 720 Threaded Ends</b><br>TestMaster II is available with either NPT, BSPT female threaded ends or with grooved ends. The integral 1/2" orifice is factory fitted. 17/32" size available optionally. Style 720 Test- Master II can be installed either facing left or right. The Style 720 TestMaster II can be supplied with a pressure gauge port tapping. This requirement must be specified at the time of order.<br><br> Style 720 with Pressure Relief Valve</b><br>The Victaulic Style 720 TestMaster II Alarm Test Module with NPT or BSPT female threaded ends is available with a pressure relief valve set at 175 psi (1206 kPa). It can also be supplied with the tapped gauge port, upon request. NOTE: The Style 720 with pressure relief valve and Style 720 with pressure relief valve and gauge port are UL Listed and FM Approved only.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/victaulic-style720
Product url: http://www.victaulic.com/en/products-services/products/firelock-testmaster...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes

North America

  • Canada
  • United States