Series 731-D Suction Diffuser

Unique ref.:   victaulic-style731-d

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2012-12-17
Edition number: 1

Product description

Victaulic Series 731-D Suction Diffuser provides optimum flow conditions at the inlet side of the pump. Each suction diffuser is provided with a removable strainer and a fine mesh sleeve which acts as a start-up strainer. Pipe support bosses are provided to aid in proper alignment. For convenience, bosses (tapped 1/2"/15 mm NPT) on either side are provided for pressure measurement. A plug is also provided to allow for easy draining of the system. Victaulic Series 731-D is rated to the working pressure of the mating flange.

The Series 731-D is available with straight, single and double reduction flanged outlets. Flanges machined to match all global (ANSI, DIN, GB, PN, JIS, and Australian) flange standards within the diffuser pressure rating. Standard center to flanged face dimensions.

Oversize body provides improved flow patterns around and through the basket. The larger debris pocket keeps any debris out of the flow path below the basket. Integral flange provides a rigid secure connection to the pump inlet simplifying the pipe installation procedure.

Threaded and plugged upstream and downstream pressure/ temperature taps are standard on both sides of the body. Large threaded drain tap is provided suitable for a drain valve or other connection.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/victaulic-style731-d
Product url: http://www.victaulic.com/en/products-services/products/series-731-d-suctio...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
Code: L73121
Description: Pipes and fittings
Code: PR-62-64
Description: Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
Code: 62-64
Description: Pipe Fittings

North America

  • Canada
  • United States