Style 744 FireLock® Flange Adapter

Unique ref.:   victaulic-style744

Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Designed in: United States
Manufactured in: United States
Date of publishing:2012-12-17
Edition number: 1

Product description

Style 744 FireLock Flange adapter is designed for directly incorporating flanged components with ANSI CL. 125 or CL. 150 bolt hole patterns into a grooved pipe system. Sizes 2 - 8" (50 - 200 mm) are hinged for easy handling with integral end tabs which facilitate assembly.

The design incorporates small teeth inside the key shoulder I.D. to prevent rotation.

Because of the outside flange dimension, FireLock Flange adapters should not be used on FireLock fittings. When wafer or lug-type valves are used adjoining a Victaulic fitting, check disc dimensions to assure proper clearance.

FireLock Flange adapters should not be used as anchor points for tie-rods across nonrestrained joints. Mating rubber faced flanges, valves, etc., require the use of a FireLock Flange washer.

FireLock Flange adapters with Vic-Plus gaskets do not require lubrication. The gasket must always be assembled with the color coded lip on the pipe and the other lip facing the mating flange.

Style 744 FireLock Flange Adapters with the Vic-Plus™ Gasket System are designed and recommended for use ONLY on fire protection systems.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/victaulic/product/victaulic-style744
Product url: http://www.victaulic.com/en/products-services/products/firelock-style-744-...
Installation instructions:
Product certification:
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file
Revit Lookup Table Revit Lookup Table
Download file

Related information

Material main: Carbon Steel
Material secondary:

Classification

BIMobject Category: Plumbing - Pipes

North America

  • Canada
  • United States