We are using cookies to provide our services

By using our services you agree to our use of cookies

;

FireLock® Outlet-T - Style 922

Unique ref.: victaulic-style922
Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Date of publishing: 2012-12-17
Edition number: 1
Type: Object (single object)
Download (11)
The Style 922 Outlet-T provides a convenient method of incorporating 1/2, 3/4, and 1"/15, 20 and 25 mm outlets for directly connecting sprinklers, drop nipples, sprigs, gauges, drains and other outlet products. Available for 11/4 through 76.1 mm/32 to 76.1 mm piping systems, Style 922 outlets are UL/ULC Listed, LPCB and FM Approved for branch connections and VdS Approved for direct sprinkler connection only on wet and dry systems.

The locating collar engages into the hole prepared in the pipe. When tightened, the assembly compresses the gasket onto the OD of the pipe. The Style 922 Outlet-T is UL/FM rated up to 300 psi/2068 kPa and VdS rated up to 16 bar at the ambient temperatures typical for fire protection systems.

Style 922 is suitable for use on standard, lightwall, Schedule 5 and other specialty pipes.* Contact Victaulic for other optional coatings.

*Consult Section 10.01 for specific listings/approvals.


Material main: Carbon Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pipes
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Color orange
Material Ductile Iron
Material Standard ASTM A-536 - Grade 65-45-12 ; ASTM A-395 - Grade 65-45-15
Nominal Size 1-1/4" x -1/2" | 1-1/4" x -3/4" | 1-1/4" x 1" | 1-1/2" x -1/2" | 1-1/2" x -3/4" | 1-1/2" x 1" | 2" x -1/2" | 2" x -3/4" | 2" x 1" | 2-1/2" x -1/2" | 2-1/2" x -3/4" | 2-1/2" x 1" | 76.1 mm x -1/2" | 76.1 mm x -3/4" | 76.1 mm x 1"

Victaulic

Properties

Name Value
Weight 1.0 lb | 1.1 lb | 1.2 lb | 1.3 lb | 1.4 lb | 1.5 lb | 1.6 lb | 1.7 lb
Integral Finish Orange Enamel | Red Enamel (Europe)

All BIM objects are real products from real manufacturers confirmed and approved