Unique ref.: | ulisse-evo |
---|---|
Brand: | Videotec |
Product family: | ULISSE EVO |
Product group: | PTZ camera |
Date of publishing: | 2020-01-24 |
Edition number: | 1 |
Type: | Object (single object) |
ULISSE EVO is a PTZ camera that combines high technology, competitiveness and design to guarantee extreme security in the video surveillance of urban centers, critical infrastructures, transport, traffic and railways (in compliance with the standard for railway applications).
Full HD 1080p, 30x, 60fps camera
Minimum Illumination:
Color: 0.006lx
B / W: 0.0006lx
Video compression H.264 / AVC, MPEG4, MJPEG and JPEG
ONVIF compliant, Profile S and Profile Q
Digitally signed firmware
Compliant with ONVIF Security Service specifications
Day / Night (Auto ICR: automatic IR filter removal)
De-fog function
Up to 3 simultaneous FULL HD video streams
2 alarm inputs and 2 relay outputs
Position accuracy: 0.05 °
Up to 250 prepositions
Speed proportional to zoom
Power supply: 24Vac, 24Vdc, PoE 90W
Can be installed upside down (in speed dome mode)
Integrated windscreen wiper
Optional washing system with washer pump
Product url: | https://www.videotec.com/cat/en/products/ptz-cameras-and-units/ulisse-ptz-... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.videotec.com/cat/en/products/ptz-cameras-and-units/ulisse-ptz-... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/videotec/product/ulisse-evo
Material main: | Stainless steel |
---|---|
Material secondary: | Metal |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Electronics - Security, Cameras & Accessories |
---|---|
IFC classification: | Alarm |
UNSPSC name: | Security cameras |
UNSPSC code: | 46171610 |
Uniclass 1.4 Code: | L76261 |
Uniclass 1.4 Description: | Cameras |
Uniclass 2.0 Code: | PR-16-15-22 |
Uniclass 2.0 Description: | Digital Cameras |
Uniclass 2015 Code: | Pr_60_75_86_80 |
Uniclass 2015 Description: | Survey cameras |
NBS Reference Code: | 75-40 |
NBS Reference Description: | Security Systems |
CSI MasterFormat 2014 Code: | 28 23 00 |
CSI MasterFormat 2014 Title: | Video Surveillance |
OmniClass Number: | 23-37 15 11 |
OmniClass Title: | Cameras |
CSI UniFormat II Code: | D5030 |
CSI UniFormat II Title: | Communications & Security |
BIMobject®