Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
vidima/products/0f0e2fff-32d0-4010-aef3-d845ad0d14aa
Home
Categories
Sanitary
Urinals
Urinal Ri White
Unavailable in United States
Vidima
Follow
Urinal Ri White
Urinal Ri White
Download
Specification
Specification
Urinal Ri White
Technical specification
Technical specification
Unique ref.
W3901
Product family
Sanitary
Product group
Wall hung urinals
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
515
Width (mm)
320
Depth (mm)
320
Links
Links
Product url
http://www.idealspec.co.uk/assets/datasheet/W390101
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/W390101
Related
Related
Material main
Vitreous china
Weight Net (Kg)
9.96
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_82
Uniclass 2015 Description
Wall-hung urinals
Region availability
Europe
Germany
Greece
Similar products
DURAVIT AG
Urinals Urinal Ben 084737
4.6
(
72
)
Download
Sloan Valve
WEUS 1000.1302 SU-1009 Urinal and ROYAL 186 SMOOTH Flushometer
4.6
(
18
)
Download
Roca
Mini Vitreous china urinal with top inlet
5.0
(
14
)
Download
Zurn
Z.L6.SA Hand Washing System with 20” x 18” Wall Hung Lavatory with 0.5 GPM 4in. base AquaSense® sensor faucet with gear-driven ceramic cartridge, hydropower, thermostatic mixing valve
Download
Sloan Valve
WEUS 1000.1001 SU-1009 Urinal and ROYAL 186 Flushometer
5.0
(
22
)
Download
Roca
PROTON Rimless vitreous china urinal, top inlet
5.0
(
6
)
Download