Vitoplex 200 SX2A 1100 kW
Viessmann

Vitoplex 200 SX2A 1100 kW

The compact Vitoplex 200 steel boiler is available from 440 to 1950 kW. Over the entire output range, this three-pass boiler o ers the right conditions for environmentally responsible and clean combustion. A wide range of burners can be easily adapted for use with this boiler. The Vitoplex 200 is a three- pass boiler with low combustion chamber loading. Consequently, it delivers clean combustion with particularly low nitrogen oxide emissions. Optimum combustion and low emissions Pressure-jet oil/gas burners from ELCO and Weishaupt are already fully adjusted and wired for the full output range. This ensures optimum combustion with low emissions. Therm-Control saves installation time and costs No minimum heating water flow rate required because of wide water galleries. This simplifies the hydraulic connections. Therm-Control in the output range 440 to 560 kW also makes return temperature raising facilities superfluous. That saves installation time and additional outlay
Technical specification
  • Unique ref.SX2A753
  • Collection setHeating systems
  • CollectionLow temperature oil/gas boilers
  • TypeObject (single object)
  • Date of publishing2018-02-11
  • Edition number1
  • Width (mm)1920
  • Width (mm)1555
  • Depth (mm)2530
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)2255
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 1.4 CodeL7521
  • Uniclass 1.4 DescriptionBoilers, central heat generators
  • Uniclass 2.0 CodePR-87-08
  • Uniclass 2.0 DescriptionBoilers
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • NBS Reference Code87-08
  • NBS Reference DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 00
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

Europe
United Kingdom
Netherlands
Denmark
Sweden
Norway
Belgium
France
Italy