Publish your products
Vitomax 300 LW M82 A 3 MW
Viessmann
Archived

Vitomax 300 LW M82 A 3 MW

System solutions for economical hot water generation. The energy e cient and clean provision of heat, as well as high operational reliability and plant availability, are essential requirements for heating centres in large buildings and industrial plants. This requires competent consultation, a comprehensive range of services and heat generators with design features that enable cost e ective and futureproof heat generation. Thanks to their design and configuration, Vitomax industrial/commercial boilers are best placed to meet individual customer requirements in a broad range of applications. The detailed design of Vitomax boilers and the company's vast experience in building industrial boilers ensure superior quality, high operational reliability and a long service life. The comprehensive product range from Viessmann includes hot water boilers up to 21.5 MW. Viessmann industrial/commercial boiler technology means perfectly coordinated system design.
Technical specification
  • Unique ref.M82A003
  • Product familyHeating systems
  • Product groupLow pressure hot water boilers up to 21,5 MW
  • TypeObject (single object)
  • Date of publishing2018-02-11
  • Edition number1
  • Height (mm)2550
  • Width (mm)2200
  • Depth (mm)4460
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)6900
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 00
  • OmniClass TitleCommercial Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems