Publish your products
Viewrail FLIGHT Spiral Floating Stairs
Viewrail

Viewrail FLIGHT Spiral Floating Stairs

5.0 out of 5 stars5.0(7 reviews)

Make Their Heads Turn

Buy Custom, Prefabricated Spiral Staircases

The days of cobbling together a staircase with a couple trips to the lumber yard, a favor from your neighbor who says he can weld, and a half dozen subcontractors are over. Now you can buy a stunning, custom spiral staircase that’s completely prefabricated and ready to install as soon as it hits your doorstep.

Specification
  • Viewrail maintains certain standards and requirements that must be met. If these requirements are not reached, Viewrail will not be able to produce a Spiral system for the client. Please verify your projectmeets our standard rules:

    • Max Radius - 60”, from outside tread to center pole
    • Min Radius - 27”, from outside tread to center pole
    • Max Tread Depth - 13”
    • Min Tread Depth - 11”
    • Code Compliance - Follows IRC, IBC, & ICC Standards on the rise
    • Railing - Always Stainless Rod Railing, no other option
      • Rods can be powdercoated if customer signs a waiver (i.e. Onyx Rods)
      • Powdercoat will scratch heavily on installation
    • Exterior Systems - Fully welded and fabricated in Viewrail facilities
      • Infill will be installed on-site
    • Platforms - Viewrail will always provide platform
      • Pre-existing platforms cannot be utilized
Technical specification
  • Unique ref.floating-stairs_flight-spiral
  • Product familyFLIGHT
  • Product groupSpiral
  • TypeObject (single object)
  • Date of publishing2023-10-11
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Stairs
  • IFC classificationStair Flight
  • Uniclass 2015 CodeEF_35_10
  • Uniclass 2015 DescriptionStairs
  • CSI MasterFormat 2014 Code06 43 13
  • CSI MasterFormat 2014 TitleWood Stairs
  • OmniClass Number23-17 23 17
  • OmniClass TitleStairs

Region availability

North America
United States