Publish your products
Viewrail FLIGHT Mono Floating Stairs, Switchback
Viewrail FLIGHT Mono Floating Stairs, Switchback
Viewrail FLIGHT Mono Floating Stairs, Switchback
    Viewrail

    Viewrail FLIGHT Mono Floating Stairs, Switchback

    3.9 out of 5 stars3.9(13 reviews)

    A switchback staircase rises halfway in one direction, then switches directions at the landing. The switchback metal stringer provides support for both sections of stairs. The switchback stair is a beautiful, stylish way to save space in a compact room. It also makes a strong architectural statement.

    Features:

    • Mild Steel
    • Accessible Installation
    • Custom Engineered
    • 4 Week Lead Time

    The Advantages of a Switchback Staircase

    • One of the easiest staircases to incorporate into a small space
    • More visually interesting than a Straight or 90° Staircase
    • Landing platforms can make stairs easier to navigate by providing natural resting areas

    The Disadvantages of a Switchback Staircase

    • Can be difficult to measure for and to build
    • Sometimes require additional support structures for the landing platforms
    Specification
    • Support - Single Steel Stringer

      Configurations

      • Straight
      • 90° (or "L-shaped")
      • Switchback
      • 180° (or "U-shaped")

      Tread Types

      • Wire brushed
      • Smooth
      • Distressed
      • Beveled
      • Endurance
      • Thick (up to 4")

      Tread Spacing - Open-riser design

      Railing Options - Glass, Onyx Rod, Endurance Rod, Cable

      Upgrades

      • LED treads
      • LED handrails
      • Grip strips
      • Bracket covers
      • Glass risers
    Technical specification
    • Unique ref.switchback-stair-stringer
    • Product familyFLIGHT
    • Product groupMono
    • TypeObject (single object)
    • Date of publishing2022-06-22
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair Flight
    • UNSPSC nameStair parts
    • UNSPSC code30161908
    • Uniclass 2015 CodeEF_35_10
    • Uniclass 2015 DescriptionStairs
    • CSI MasterFormat 2014 Code06 43 13
    • CSI MasterFormat 2014 TitleWood Stairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC20
    • CSI UniFormat II TitleSTAIRS

    Region availability

    North America
    United States