We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ViewSonic® PRO9800WUL Professional Projector

Unique ref.: viewsonic_pro9800wul
Brand: ViewSonic
Product family: Electronics
Product group: Projectors
Width (inches): 17.51
Height (inches): 5.8
Depth (inches): 12.8
Date of publishing: 2018-12-13
Edition number: 1
Type: Object (single object)
Download (10)
Bright and versatile for any professional installation, the ViewSonic® Pro9800WUL WUXGA projector delivers everything you need for big screens in big venues. Delivering 5,500 lumens of advanced high brightness, this projector is ideal for auditoriums, large boardrooms, houses of worship, and more. Thanks to SuperColor™ technology, content is brought to life with captivating color, crisp graphics, and stunning videos no matter the environment. Designed for installers, this top-notch performer is also easy to deploy and manage with its wide 1.7x optical zoom adjustment, a centered lens design, and a vertical/horizontal lens shift feature that provides extreme flexibility in even the most challenging installations. Thanks to the stackable design of these projectors, light output can be doubled by simply placing one projector on top of the other - perfect for large venues with high ambient light.

Display:
Type: DLP Lamp Resolution Type: WUXGA (1920x1200) Resolution: 1920 x 1200 Brightness (Lumens): 5,500 ANSI Display Size (in.): 26.2 - 371.4 in. / 0.67 - 9.43m Throw Distance: 4 - 55.8 ft / 1.2 - 17m Throw Ratio: 1.25 - 2.13:1 Keystone: Vertical (± 30º) / Horizontal (± 25º) Lens: 1.7x Manual optical zoom / manual optical focus Light Source (watt): 370 Light Source Life, Normal (hours): 1500 Light Source Life, Dynamic Eco-Mode (hours): 3500 Color Depth: 30 bits, 1.07B Color (10+10+10) Dynamic Contrast Ratio: 15,000:1 Aspect Ratio: 16:10 Lens Shift: Vertical (-12.1%/+20.8%) / Horizontal (+/- 10.3%) 

Video Signal:
Frequency Horizontal: 15-100kHz Frequency Vertical: 24-120Hz 

Compatibility:
PC Resolution (max): Up to 1920x1200 Mac® Resolution (max): Up to 1920x1200 Connector:
USB 2.0 Type A(1), USB 2.0 Type B(1), Ethernet LAN (RJ45)(1), 3.5mm 12V Trigger(1), 3.5mm Audio Out(1), 3.5mm Audio In(3), Control (RS232)(1), HDMI 1.4(1), HDMI MHL(1), DVI-D(1), VGA In(2), VGA Out(1), Composite RCA Video In(1), S-Video In(1), RCA Audio In (L/R)(1), RCA Audio Out(1), 3D VESA(1), Wired Remote In(1), Wired Remote Out(1), 5-BNC(1) 

Audio:
Internal Speakers: 7W (x2) Power:
Voltage: 100~240VAC (Auto Switching), 50-60Hz (universal) Consumption (max): 480W Stand-by: <0.5W Controls:
Physical Controls: Power, H/V lens shift, focus, zoom, keystone/arrow keys, left/blank, right/panel key lock, menu/exit, mode/enter, source On Screen Display: Display, Image, Video, Audio, Basic, Advanced Operating Conditions:
Temperature: 41-104º F (5 - 40º C) Humidity (non-condensing): 10-85% 

Additional Hardware:
Kensington Lock Slot: 1 Weight (imperial):
Net (lbs): 18.26 Gross (lbs): 27.31 Weight (metric):
Net (kg): 8.29 Gross (kg): 12.4 Dimensions (imperial) (WxHxD):
Packaging (in.): 22.68 x 17.17 x 11.46 Physical (in.): 17.51 x 12.81 x 5.82 Dimensions (metric) (WxHxD):
Packaging (mm): 576 x 436 x 291 Physical (mm): 445 x 325.5 x 147.8 

General:
AV Control: AMX Certified, Crestron Certified Regulations: UL, cUL, FCC, CE, EMC, CB, ROHS, REACH, SVCH, WEEE, ErP, Mexico NOM/ENERGY, PSB, RCM, CCC PACKAGE CONTENTS: Pro9800WUL projector, power cable, VGA cable, laser remote control with batteries, Quick Start Guide, ViewSonic Wizard CD (with User Guide) Warranty: Three-year limited warranty on parts and labor, 1-year limited warranty on lamp, 1st year free Express Exchange® service. (One year Express Exchange Service requires product registration). Recycle/Disposal: Please dispose of in accordance with local, state or federal laws. UPC: 766907848212 Accessories:
HB10B, PJ-WMK-006, PRJ-EE-09-03, PRJ-EEEW-09-01, PRJ-EEEW-09-02, PRJ-EW-09-01, PRJ-EW-09-02, RLC-106, VIEWSTICK2, VIEWSYNC3


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: Taiwan
Weight Net (Lbs): 18.26

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Object
UNSPSC name: Overhead projectors
UNSPSC code: 45111607
Uniclass 1.4 Code: L761233
Uniclass 1.4 Description: Overhead projectors
Uniclass 2015 Code: Pr_40_70_67_22
Uniclass 2015 Description: Digital projectors
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 21 15
OmniClass Title: Data Multi Media Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 5.82 in
Height 12.81 in
Resolution 1920 x 1200
Width 17.51 in

BIMobject®