Publish your products
Newo Washdown toilet, rimless

Newo Washdown toilet, rimless

Get in contact with Villeroy & Boch AG

Technical specification
  • Unique ref.4675R0
  • Product familyNewo
  • Product groupWashdown toilets
  • TypeObject (single object)
  • Date of publishing2023-11-29
  • Edition number1
  • Height (mm)330
  • Width (mm)370
  • Depth (mm)530
Related
  • Material mainCeramics
Classification
  • BIMobject CategorySanitary - Toilets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit