Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
villeroy-and-boch/products/99ae2550-3a8b-44e5-b3e8-3fec35d3914d
Home
Categories
Sanitary
Wash basins
Architectura Washbasins
Available in United States
Villeroy & Boch AG
Follow
Architectura Washbasins
Download
Get in contact with Villeroy & Boch AG
Log in
Technical specification
Technical specification
Unique ref.
4A87KG
Product family
Architectura
Product group
Wall-mounted washbasins
Type
Object (single object)
Date of publishing
2024-02-15
Edition number
1
Width (mm)
650
Depth (mm)
445
Links
Links
Product url
https://pro.villeroy-boch.com/en/euo/bw/m/
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Villeroy%2520%2526%2520Boch#/page:1
Related
Related
Material main
Ceramics
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download
Gerber Plumbing Fixtures
Hayes Wall Hung Lavatory,20" Width x 18" Depth x 10 1/2" Height, 4" Centers
4.2
(
5
)
Download