Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
villeroy-and-boch/products/20a73361-ba86-4f08-8c80-399df43df547
Home
Categories
Sanitary
Storage
Architectura Vanity unit
Available in United States
Villeroy & Boch AG
Follow
Architectura Vanity unit
Download
Get in contact with Villeroy & Boch AG
Log in
Technical specification
Technical specification
Unique ref.
B87901
Product family
Architectura
Product group
Vanity unit for washbasin
Type
Object (single object)
Date of publishing
2024-02-15
Edition number
1
Height (mm)
520
Width (mm)
310
Depth (mm)
243
Links
Links
Product url
https://pro.villeroy-boch.com/en/euo/bw/m/520
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Villeroy%2520%2526%2520Boch#/page:1
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Sanitary - Storage
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
DURAVIT AG
L-Cube Console vanity unit wall-mounted - LC4881
4.4
(
13
)
Download
Kohler
Kresla™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download