Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
villeroy-and-boch/products/3b4fd32e-4e93-4aa5-8be7-e2298f2b3cb2
Home
Categories
Sanitary
Storage
Architectura Vanity unit
Available in United States
Villeroy & Boch AG
Follow
Architectura Vanity unit
Download
Technical specification
Technical specification
Unique ref.
B88300
Product family
Architectura
Product group
Vanity unit for washbasin
Type
Object (single object)
Date of publishing
2024-02-15
Edition number
1
Height (mm)
520
Width (mm)
430
Depth (mm)
255
Links
Links
Product url
https://pro.villeroy-boch.com/en/euo/bw/m/520
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Villeroy%2520%2526%2520Boch#/page:1
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Sanitary - Storage
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
DURAVIT AG
L-Cube Console vanity unit wall-mounted - LC4881
4.4
(
13
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download